text.skipToContent text.skipToNavigation

Catalog No. : 642P-PARTITION

Description:  PARTITION ONLY FOR 642P

UPC: 785991043204

Floor Box Partition for use with 642P series floor box.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Floor boxes

Application

For use with 640 P floor box series

Specifications

Material

Non-metallic

Knockouts

Yes

Classifications

Brand Name

Steel City

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant