text.skipToContent text.skipToNavigation

Catalog No. : 6367

Description:  2IN LT CONN ASSMBLY 2-1/2IN THRD

UPC: 786210063676

2 Inch Straight Liquidtight Connector With 2 1/2 Inch British Threads, 5 Pieces
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Application

To provide a liquidtight, dust tight connection between flexible, non-metallic conduit and a box or an enclosure.

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E23018

Dimensions

Size

2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

2 inch

Model

90°-elbow

Revolving thread

N

Construction type

External thread

Type of connection

Thread

Thread connection size

Other

One-piece

N

Material screw gland

Other