Catalog No. : 6355-TB
Description: LIQUID-TIGHT CONN 90
UPC: 786210357843
1-1/4 Inch, 90 Degree Connector, Liquidtight, Insulated, British Conduit Electric Threads, for Use In Wet Locations, Use Listed Sealing Ring Between Box and Fitting, 5 Pieces
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
To provide a liquidtight, dust tight connection between flexible, non-metallic conduit and a box or an enclosure. |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Size |
1-1/4 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |