text.skipToContent text.skipToNavigation

Catalog No. : 634MP2XT/1000

Description:  PLUG ASSY 60A 3P4W 250V 1IN BSHG

UPC: 708917018803

Plug Assembly, 60Amp, 3 Pole 4 Wire, 250 Volts, with 1 Inch Bushing
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E47956 N/A N/A N/A N/A
ETIM EC001322 Round socket/plug for high currents

Number of poles

3