text.skipToContent text.skipToNavigation

Catalog No. : 634MP2XT/0620

Description:  60A PLG 3P4W MIPCO 250V W/.620 BSH

UPC: 708917275633

Male Plug with .620 inch Bushing - Rating 60A, 250V, 3 Pole 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

Standard

UL e47956

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3