text.skipToContent text.skipToNavigation

Catalog No. : 6324NM

Description:  1 IN 90 DEG TYPE A CON W NM LOCKNUT

UPC: 708917433385

1 Inch 90 Degree Non-metallic Liquid-tight Type A Fitting with O-ring and Non-metallic Locknut
View More View Less
For more info visit:  electrification.us.abb.com
  • Meets UL 514B for liquid tight fittings
  • Trade sizes from 1/2" to 2" (16mm to 63mm)
  • Available in straight and 90° elbows
  • NPT threads
  • Provided with non-metallic locknut and O-ring gasket
  • Ideal for use in highly corrosive environments
  • Liquid-tight applications - helps protect against water,
  • oils, cutting fluids, and mild acids

Descriptors

Category

Liquid tight connectors

Type

90 Degree

Application

Designed to provide a liquid-tight and dust-tight connection between the fittings, conduits and enclosure wall, Used to connect liquid-tight flexible non-metallic conduit Type A to boxes or enclosures, Typical applications include raceway for general purpose industrial and commercial construction, machine OEMs, panel builders, indoor and outdoor installations, For use in electrical circuits up to 1000V

Specifications

Material

Thermoplastic

Color

Blue

Classifications

Brand Name

T&B IND FITTING

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here