text.skipToContent text.skipToNavigation

Alternate Catalog No. : 6318 CONDUIT CAP

Catalog No. : 6318CONDUITCAP

Description:  FS PIPE/CONDUIT SEAL 1.5-3.0 4 IPS

UPC: 783786767861

Flood Seal, Pipe/Conduit Seal, 1.500 inch - 3.000 inch, 4 inch IPS
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 4 inch Pipe, 1 Outlet for Conductor Diameter Ranges 1.5 to 3 inch

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

4-35/64 in

Size

Base Length 2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant