Catalog No. : 63160
Description: AL COMP HTAP 500-4/0 BRNCH4/0-2 RED
UPC: 786210631608
Aluminum Compression H-Tap: Wire Range Main: 500-4/0, Branch 4/0-2, Side Tap 2-6, Length 2-3/4 Inches, Die Code N, Die Color Code Red
View More
View Less
For more info visit:
electrification.us.abb.com
- Fillerlok Tab provides positive interlock and extends wire range.
- Wire Bore coated with T&B oxide inhibitor.
- Recommended for aluminum to aluminum, aluminum to copper, and copper to copper connectors.
- Application Tools: TBM15I
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Fillerlok Tab provides positive interlock and extends wire range. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Conductor Size |
4/0 AWG - 500kcmil |
|
Tap Size |
4/0 to 2 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |