text.skipToContent text.skipToNavigation

Catalog No. : 63148

Description:  AL COMPHTAP M4/0-2/0 BRNCH3/0-1 BLU

UPC: 786210631486

Aluminum Compression H-Tap: Wire Range Main: 4/0-2/0, Branch 3/0-1,Side Tap 8-14, Length 3 Inches, Die Code D, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com
  • Fillerlok Tab provides positive interlock and extends wire range.
  • Wire Bore coated with T&B oxide inhibitor.
  • Recommended for aluminum to aluminum, aluminum to copper, and copper to copper connectors.
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Special Features

Fillerlok Tab provides positive interlock and extends wire range.

Specifications

Voltage Rating

600 V

Material

Aluminum

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

2/0 - 4/0 AWG

Tap Size

3/0 to 1 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here