text.skipToContent text.skipToNavigation

Catalog No. : 63118

Description:  AL COMP HTAP MN2/0-2 BRNCH8-14 GRN

UPC: 786210631189

Aluminum Compression H-Tap: Wire Range Main: 2/0-2, Branch 8-14, Length 3/4 Inch, Die Code O, Die Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com
  • Fillerlok Tab provides positive interlock and extends wire range.
  • Wire Bore coated with T&B oxide inhibitor.
  • Recommended for aluminum to aluminum, aluminum to copper, and copper to copper connectors.
  • Application Tools: TBM15I

Descriptors

Category

Electrical taps

Special Features

Fillerlok Tab provides positive interlock and extends wire range.

Specifications

Voltage Rating

600 V

Material

Aluminum

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Conductor Size

2 - 2/0 awg

Tap Size

8 to 14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here