Catalog No. : 6307NM
Description: TYPE A NM FTG, STR, 2", W/NM LN
UPC: 708917442257
- Meets UL 514B for liquid tight fittings
- Trade sizes from 1/2" to 2" (16mm to 63mm)
- Available in straight and 90° elbows
- NPT threads
- Provided with non-metallic locknut and O-ring gasket
- Ideal for use in highly corrosive environments
- Liquid-tight applications - helps protect against water,
- oils, cutting fluids, and mild acids
Descriptors
|
Category |
Liquid tight connectors |
|
Type |
Straight |
|
Application |
Designed to provide a liquid-tight and dust-tight connection between the fittings, conduits and enclosure wall, Used to connect liquid-tight flexible non-metallic conduit Type A to boxes or enclosures, Typical applications include raceway for general purpose industrial and commercial construction, machine OEMs, panel builders, indoor and outdoor installations, For use in electrical circuits up to 1000V |
Specifications
|
Material |
Thermoplastic |
|
Color |
Blue |
Classifications
|
Brand Name |
T&B IND FITTING |
Dimensions
|
Size |
2 Inches |
Documents/Support Tools
|
Sales Drawing |