Catalog No. : 6307
Description: TYPE A NONMETALLIC FTG, STR, 2"
UPC: 708917432418
- Trade sizes from 1/2" to 2" (16mm to 53mm)
- Trade sizes from 11/2" to 2" (41mm & 53mm) come with "Push and Twist" feature for ease of assembly
- Straight and 90° elbow versions
- NPT threads
- Provided with a captive O-ring seal and locknut
- Ideal for use in highly corrosive environments
Descriptors
|
Category |
Liquid tight connectors |
|
Type |
Non-metallic Liquid-tight Type A |
|
Special Features |
Trade sizes from 1/2" to 2" (16mm to 53mm), Trade sizes from 11/2" to 2" (41mm & 53mm) come with "Push and Twist" feature for ease of assembly, Straight and 90° elbow versions, NPT threads, Provided with a captive O-ring seal and locknut, Ideal for use in highly corrosive environments |
|
Application |
Designed to provide a liquid-tight connection between the fittings, conduits and enclosure wall, used to connect liquid-tight flexible non-metallic conduit Type A (LFN-A) to boxes or enclosures, typical applications include raceway for general purpose industrial and commercial construction, machine OEMs, panel builders, indoor and outdoor installations, liquid-tight applications against water, oils, cutting fluids, mild acids, for use in electrical circuits up to 1,000 V |
Specifications
|
Connection |
Liquid-tight connection between the fittings, conduits and enclosure wall |
|
Material |
Thermoplastic |
|
Finish |
Zinc Plated |
|
NEMA Rating |
Type 4, 4X, 12 |
|
Environmental Conditions |
Ideal for use in highly corrosive environments |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Size |
2 Inch |