Catalog No. : 6305SST
Description: 1 1/4 INCH SST TYPE A LTIGHT CONN
UPC: 786209913753
Descriptors
|
Category |
Liquid tight connectors |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018 |
Dimensions
|
Size |
1-1/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
1 1/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
20.07 mm |
|
One-piece |
N |
|
Material screw gland |
Metal |
Documents/Support Tools
|
Sales Drawing |