Catalog No. : 6303
Description: 3/4IN NONMETALLIC TYPE A LTIGHT CON
UPC: 786210063034
- Serrated design provides high mechanical pull-out strength.
- Unique component parts (body/gland) design ensures positive seal between conduit and connector.
- Tapered thread hub and furnished neoprene sealing O-ring provide a liquidtight, dust-tight seal to a box or enclosure.
- Smooth insulated body throughout for maximum dielectric strength.
- Captive O-ring and reduced number of parts save installation time.
- Chemical resistant, ideal for corrosive environments
- Ideal for automotive and automotive OEM applications, electric signs and outdoor lighting over 1000V (Article 600.31(A)), and pool and spa wiring. (Article 680)
Descriptors
|
Category |
Liquid tight connectors |
|
Application |
To provide a liquidtight, dust tight connection between flexible, non-metallic conduit and a box or an enclosure. |
Specifications
|
Material |
Thermoplastic |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E23018 |
Dimensions
|
Size |
3/4 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
|
Nominal size in inch |
3/4 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Type of connection |
Thread |
|
Thread connection size |
Other |
|
Thread length |
15.49 mm |
|
One-piece |
N |
|
Material screw gland |
Other |