Catalog No. : 62W
Description: 2-G FLSH SVC FLR-BX 60CU KO.5/.75/1
UPC: 785991615562
- Adjustable mounting brackets allow for various finished floor material heights, hardwoods, tile or carpet.
- Voltage dividers are included with multi-gang boxes to accommodate power, voice and data services in the same floor box.
- Full range of metallic and non-metallic cover and flange options.
Descriptors
|
Category |
Floor boxes |
|
Special Features |
3/4 in. and 1 in. knockouts provide application flexibility. |
|
Application |
Provide flush service for power, communications and data in wood floors |
Specifications
|
Material |
Stamped Steel |
|
Cubic Capacity |
60 cu in |
|
Knockouts |
12 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | 2230505 | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |
|
Cover model |
Rectangular |
|
Suitable for wet cleaning |
N |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
N |
|
Min. built-in depth |
92.075 mm |
|
Colour |
Other |
|
Length external dimension |
179.3748 mm |
|
Width outside dimension |
134.9248 mm |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |