text.skipToContent text.skipToNavigation

Catalog No. : 6260

Description:  5/8 INCH X 10 GRD ROD CU

UPC: 783786800179

Copper Clad, Pointed Ground Rod - 5/8 inch x 10 feet
View More View Less
For more info visit:  electrification.us.abb.com
  • All EZGround ground rods have a heavy uniform covering of electrolytic copper bonded to a rigid steel core
  • Copper ions are forced electrically to join with the steel core, establishing a corrosion-resistant bond between the copper and the steel

Descriptors

Category

Grounding devices or assemblies

Special Features

All E-Z-Ground ground rods have a heavy uniform covering of electrolytic copper bonded to a rigid steel core

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E3060

Dimensions

Length

10 ft

Size

5/8 Inch (15.8mm)

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 243372 441404 N/A 2035238 N/A
CSA 243372 441484 N/A 2035238 N/A
UL E3060 N/A KDER N/A N/A