Catalog No. : 6258
Description: 5/8 INCH X 8 FOOT GROUND ROD COPPER
UPC: 783786800155
Copper Clad, Pointed Ground Rod - 5/8 inch x 8 feet
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
All E-Z-Ground ground rods have a heavy uniform covering of electrolytic copper bonded to a rigid steel core |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
Dimensions
|
Length |
8 ft , 3 m |
|
Size |
5/8 Inch (15.8mm) |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E3060 | N/A | KDER | N/A | N/A |