text.skipToContent text.skipToNavigation

Catalog No. : 622ML-SK3

Description:  TRANS LUG KIT 6-250AL 350-800

UPC: 786210713656

Transformer Lug Kits - Mechanical For KVA Size 100-167 10, 150-300 30 Aluminum Wire Range 6-250, 350-800
View More View Less
For more info visit:  electrification.us.abb.com
  • Includes all necessary range-taking compression or mechanical type lugs and bolting hardware to connect to designated transformers.

Descriptors

Category

Cable or wire lug

Special Features

Includes all necessary range-taking compression or mechanical type lugs and bolting hardware to connect to designated transformers.

Specifications

Cable Size

#6 - 250, 350 - 800 kcmil

Voltage Rating

600 V

Material

Aluminum Alloy

Classifications

Brand Name

Blackburn

Standard

CSA 4503, CSA 7222

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A