Catalog No. : 6214
Description: CONDUIT TO CABLE TRAY CLAMP 1-1/2-2
UPC: 786210062143
Malleable iron conduit to cable tray swivel clamp. Conduit size 1/2 inch - 2 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Accessories |
Specifications
|
Material |
Malleable Iron |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
UL E3060, CSA 2884, CSA 4484 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| CSA | 4484 | 441202 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |