text.skipToContent text.skipToNavigation

Catalog No. : 6209

Description:  CONDUIT TO CABLE TRAY CLAMP 1/2-3/4

UPC: 786210062099

Malleable iron conduit to cable tray swivel clamp. Conduit size 1/2 inches - 3/4 inch.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Cable Tray

Standard

UL E3060, CSA 2884, CSA 4484

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884 441202 N/A N/A N/A
CSA 4484 441202 N/A N/A N/A
UL E3060 N/A KDER N/A N/A

Documents/Support Tools

Instruction Sheet

Click here