Catalog No. : 61963
Description: CONN,BI-METAL PIN
UPC: 786210619637
Bi-Metal Pin Connectors with Insulating Cover, 600V, Aluminum Cable Size 400 kcmil to Copper Pigtail Wire Size 250 kcmil, Die Code 87H, Die Color Code Brown
View More
View Less
For more info visit:
electrification.us.abb.com
- Converts an aluminum cable into a two-sizes-smaller copper pigtail.
- Upgrades connection by eliminating cold flow and oxidation of aluminum.
- Barrel prefilled with joint compound.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Converts an aluminum cable into a two-sizes-smaller copper pigtail. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Brown |
|
Voltage Rating |
600 V |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E63167 |
Dimensions
|
Wire Size |
250 kcmil |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E63167 | N/A | N/A | N/A | N/A |