Catalog No. : 612AL
Description: 2 3/4IN THRD REDUCER ALUM IMC
UPC: 786210801483
- For reducing the threaded opening in conduit bodies or any female threaded fitting.
- Smooth, built-in bushing completely covers rough ends of conduit.
Descriptors
|
Category |
Electrical conduit coupling |
|
Special Features |
Smooth, Built-In Bushing Completely Covers Rough Ends of Conduit |
|
Application |
Connects Two Different Sizes of Conduit Together or is Used to Replace a Coupling and Reducer in an Installation |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Rigid Fittings |
|
Standard |
UL E23018, CSA |
Dimensions
|
Trade Size |
2 to 3/4 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441803 | N/A | N/A | N/A |
| CSA | 2884 | 441202 | N/A | N/A | N/A |
| UL | E23018 | N/A | N/A | N/A | N/A |
|
Thread type inner thread |
NPT |
|
Thread size inner thread (inch) |
3/4 inch |
|
Thread type outer thread |
NPT |
|
Thread size outer thread (inch) |
2 inch |
|
Material |
Aluminium |
|
Nickel-plated |
N |
Documents/Support Tools
|
Sales Drawing |