Catalog No. : 61165
Description: AL TP 1HL COMPCT LUG LNGBRL 350 BRN
UPC: 786210611655
Aluminum One-Hole Compact Size Lug, Short Barrel, Blind End, Max 35kV, Wire Size 350 kcmil, 1/2 Inch Bolt Size, Tin Plated, Neoprene Insulating Cover, die Code 87H, Die Color Code Brown
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with aluminum cables only. Can be direcly substituted for equipment mechanical lugs in most applications.
- Electro Tin-Plated for Corrosion Resistance. Factory-filled with joint compound. Supplied with Neoprene insulating covers.
- Cable Area Clearly Identified on Lug. Only 7 dies handle all 14 lug sizes.
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
350 kcmil |
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
Neoprene |
|
Material |
Aluminum |
|
Color |
Brown |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809, CSA 4503, CSA 7222 |
Dimensions
|
Stud Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001053 Crimp cable lug for aluminium conductors
|
Material |
Aluminium |
|
Sleeve form |
Short |
|
Colour |
Brown |