text.skipToContent text.skipToNavigation

Catalog No. : 61148

Description:  T&B METHOD LUG

UPC: 786210611488

Aluminum One-Hole Compact Size Lug, Short Barrel, Blind End, Max 35kV, 4/0 AWG Wire, 3/8 Inch Bolt Size, Neoprene Insulating Cover, Tin Plated, Die Code 54, Die Color Code Olive
View More View Less
For more info visit:  electrification.us.abb.com
  • For use with aluminum cables only. Can be direcly substituted for equipment mechanical lugs in most applications.
  • Electro Tin-Plated for Corrosion Resistance. Factory-filled with joint compound. Supplied with Neoprene insulating covers.
  • Cable Area Clearly Identified on Lug. Only 7 dies handle all 14 lug sizes.

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

4/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

Neoprene

Material

Aluminum

Color

Olive

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809, CSA 4503, CSA 7222

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001053 Crimp cable lug for aluminium conductors

Material

Aluminium

Sleeve form

Short

Colour

Other

Documents/Support Tools

Instruction Sheet

Click here