Catalog No. : 60980
Description: AL REDUCING SPLICE 500CU 700AL PUR
UPC: 786210609805
Aluminum Reducing Splice Connector for Copper Wire Size 500 kcmil, Aluminum Wire Size 700 kcmil, Tin Plated, Die Code 112H, Die Color Code Purple
View More
View Less
For more info visit:
electrification.us.abb.com
- Filled with high-temperature oxide inhibiting compound.
- Designed for the right combination of equivalent sizes (Example: 4/0 Aluminum to 2/0 Copper)
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Filled with high-temperature oxide inhibiting compound. |
Specifications
|
Conductor Range |
500 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Purple |
|
Voltage Rating |
600 V |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Other |
|
Surface protection |
Tinned |
|
Insulation |
None |