Catalog No. : 60970
Description: AL REDUCING SPLICE 350CU 500AL PNK
UPC: 786210609706
Aluminum Reducing Splice Connector for Copper Wire Size 350 kcmil, Aluminum Wire Size 500 kcmil, Tin Plated, Die Code 99H, Die Color Code Pink
View More
View Less
For more info visit:
electrification.us.abb.com
- Filled with high-temperature oxide inhibiting compound.
- Designed for the right combination of equivalent sizes (Example: 4/0 Aluminum to 2/0 Copper)
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Filled with high-temperature oxide inhibiting compound. |
Specifications
|
Conductor Range |
350 kcmil |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Pink |
|
Voltage Rating |
600 V |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Other |
|
Surface protection |
Tinned |
|
Insulation |
None |