text.skipToContent text.skipToNavigation

Catalog No. : 60960

Description:  AL REDUCING SPLICE 4/0CU 350AL BRN

UPC: 786210609607

Aluminum Reducing Splice Connector for Copper Wire Size 4/0, Aluminum Wire Size 350 kcmil, Tin Plated, Die Code 87, Die Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com
  • Filled with high-temperature oxide inhibiting compound.
  • Designed for the right combination of equivalent sizes (Example: 4/0 Aluminum to 2/0 Copper)

Descriptors

Category

Wire or cable compression splice

Special Features

Filled with high-temperature oxide inhibiting compound.

Specifications

Conductor Range

4/0 AWG

Material

Aluminum

Finish

Tin Plated

Color

Brown

Voltage Rating

600 V

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

4/0-4/0

Surface protection

Tinned

Insulation

None

Voltage level

Up to 600 V

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here