text.skipToContent text.skipToNavigation

Catalog No. : 60935

Description:  AL REDUCE SPLICE 1CU 2/0AL OLV

UPC: 786210609355

Aluminum Reducing Splice Connector for Copper Wire Size 1, Aluminum Wire Size 2/0, Tin Plated, Die Code 54, Die Color Code Olive
View More View Less
For more info visit:  electrification.us.abb.com
  • Filled with high-temperature oxide inhibiting compound.
  • Designed for the right combination of equivalent sizes (Example: 4/0 Aluminum to 2/0 Copper)

Descriptors

Category

Wire or cable compression splice

Special Features

Filled with high-temperature oxide inhibiting compound.

Specifications

Conductor Range

#1 AWG

Material

Aluminum

Finish

Tin Plated

Color

Olive

Voltage Rating

600 V

Insulation

None

Temperature Rating

90 C

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001059 Crimp splices for copper conductor

AWG-range

1-1

Surface protection

Tinned

Insulation

None

Voltage level

Up to 600 V

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here