Catalog No. : 60925
Description: AL REDUCING SPLICE 3CU 1AL GLD
UPC: 786210609256
Aluminum Reducing Splice Connector for Copper Wire Size 3, Aluminum Wire Size 1, Tin Plated, Die Code 45, Die Color Code Gold
View More
View Less
For more info visit:
electrification.us.abb.com
- Filled with high-temperature oxide inhibiting compound.
- Designed for the right combination of equivalent sizes (Example: 4/0 Aluminum to 2/0 Copper)
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Filled with high-temperature oxide inhibiting compound. |
Specifications
|
Conductor Range |
3 |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Color |
Gold |
|
Voltage Rating |
600 V |
|
Insulation |
None |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Material |
Other |
|
Surface protection |
Tinned |
|
Insulation |
None |