Catalog No. : 60804-TB
Description: WASHER, SPRING 5/8
UPC: 786210608044
- For tight, secure bus-bar connections.
Descriptors
|
Category |
Belleville washer |
|
Application |
For tight, secure bus-bar connections. |
Specifications
|
Finish |
Zinc Cromate |
|
Material |
Steel |
|
Fits Bolt Sizes |
5/8 Inch/15.88mm |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Outside Diameter |
1-1/2 in , 38.1 mm |
|
Thickness |
0.11 in , 2.79 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Outer diameter |
38.1 mm |
|
Outer diameter |
1.5 inch |
|
Thickness |
2.79 mm |
|
Thickness |
0.11 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Zinc/nickel |
|
Hardened |
Y |