Catalog No. : 60803B
Description: 1/2 COMPR AND FLW
UPC: 786210870205
- For tight, secure bus-bar connections.
Descriptors
|
Category |
Belleville washer |
|
Application |
For tight, secure bus-bar connections. |
Specifications
|
Finish |
Zink Chromate |
|
Material |
Hardened Steel |
|
Fits Bolt Sizes |
1/2 Inch |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Outside Diameter |
1.25 in , 31.75 mm |
|
Thickness |
0.095 in , 2.4 mm |
|
Outer diameter |
31.75 mm |
|
Outer diameter |
1.25 inch |
|
Thickness |
2.54 mm |
|
Thickness |
0.1 inch |
|
Material |
Stainless steel |
|
Material quality |
Other |
|
Surface protection |
Zinc/nickel |
|
Hardened |
Y |
Documents/Support Tools
|
Sales Drawing |