Catalog No. : 60803-TB
Description: WASHER, SPRING 1/2
UPC: 786210608037
- For tight, secure bus-bar connections.
Descriptors
|
Category |
Belleville washer |
|
Application |
For tight, secure bus-bar connections. |
Specifications
|
Finish |
Zinc Chromate |
|
Material |
Steel |
|
Fits Bolt Sizes |
1/2 Inch |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Outside Diameter |
1-3/16 in |
|
Thickness |
0.095 in , 2.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Outer diameter |
30.23 mm |
|
Outer diameter |
1.19 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Hardened |
Y |