Catalog No. : 60802B
Description: 3/8 COMPR AND FLW
UPC: 786210870199
- For tight, secure bus-bar connections.
Descriptors
|
Category |
Belleville washer |
|
Application |
For tight, secure bus-bar connections. |
Specifications
|
Finish |
Zinc Cromate |
|
Material |
Steel |
|
Fits Bolt Sizes |
3/8 Inch/9.53mm |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Outside Diameter |
15/16 in , 23.81 mm |
|
Thickness |
0.075 in , 1.9 mm |
|
Outer diameter |
23.81 mm |
|
Outer diameter |
0.94 inch |
|
Thickness |
1.905 mm |
|
Thickness |
0.075 inch |
|
Material |
Steel |
|
Surface protection |
Zinc/nickel |
|
Hardened |
Y |