Catalog No. : 60802-TB
Description: WASHER, SPRING, 3/8
UPC: 786210608020
- For tight, secure bus-bar connections.
Descriptors
|
Category |
Belleville washer |
|
Application |
For tight, secure bus-bar connections. |
Specifications
|
Finish |
Zinc Chromate |
|
Material |
Steel |
|
Fits Bolt Sizes |
3/8 Inch |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Outside Diameter |
15/16 in |
|
Thickness |
0.075 in , 1.9 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Outer diameter |
23.81 mm |
|
Outer diameter |
0.94 inch |
|
Thickness |
1.9 mm |
|
Thickness |
0.075 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Other |
|
Hardened |
Y |