Catalog No. : 60800B
Description: 1/4 COMPR AND FLW
UPC: 786210870175
- Essential when bolting aluminum lugs and connectors to buss bars with steel or brass hardware.
- Maintains constant pressure in heavy-duty, high-temperature applications.
- For tight, secure bus-bar connections.
Descriptors
|
Category |
Belleville washer |
|
Special Features |
Essential when bolting aluminum lugs and connectors to buss bars with steel or brass hardware. |
|
Application |
For tight, secure bus-bar connections. |
Specifications
|
Finish |
Zink Chromate |
|
Material |
Hardened Steel |
|
Fits Bolt Sizes |
1/4 Inch |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Dimensions
|
Outside Diameter |
3/4 in |
|
Thickness |
0.055 in , 1.4 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Outer diameter |
19.05 mm |
|
Outer diameter |
0.75 inch |
|
Thickness |
1.4 mm |
|
Thickness |
0.055 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Zinc/nickel |
|
Hardened |
Y |