text.skipToContent text.skipToNavigation

Catalog No. : 607

Description:  1.5 IN TO.5 IN THREADED REDUCER

UPC: 786210006079

1-1/2 Inch to 1/2 Inch Reducer, Malleable Iron for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • For reducing the threaded opening in conduit bodies or any female threaded fitting.
  • Smooth, built-in bushing completely covers rough ends of conduit.

Descriptors

Category

Electrical conduit coupling

Application

Connects Two Different Sizes of Conduit Together or is Used to Replace a Coupling and Reducer in an Installation

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Trade Size

1-1/2 to 1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A N/A N/A
CSA 2884 441202 N/A N/A N/A
UL E23018 N/A N/A N/A N/A
ETIM EC000938 Enlargement/reducing ring

Thread type inner thread

NPT

Thread size inner thread (inch)

1/2 inch

Thread type outer thread

NPT

Thread size outer thread (inch)

1 1/2 inch

Material

Other

Nickel-plated

N

Documents/Support Tools

Sales Drawing

Click here