text.skipToContent text.skipToNavigation

Catalog No. : 60571

Description:  2WAY AL SPLICE CONN 500WIRE PNK

UPC: 786210605715

Two-Way Aluminum Splice Connector, Wire Size 500 kcmil, Die Code 99, Die Color Code Pink
View More View Less
For more info visit:  electrification.us.abb.com
  • For aluminum and copper concentric conductors and compact code aluminum strandings.
  • Connectors supplied with T&B Oxide inhibitor compound in wire bore.
  • Permits aluminum conductors to be spliced to copper or aluminum conductors.

Descriptors

Category

Wire or cable compression splice

Special Features

For aluminum and copper concentric conductors and compact code aluminum strandings.

Specifications

Material

Aluminum

Finish

Tin-Plated

Color

Pink

Voltage Rating

35 kV

Temperature Rating

90 C

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Material

Other

Insulation

None

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here