text.skipToContent text.skipToNavigation

Catalog No. : 60560

Description:  2WAY AL SPLICE CONN 300WIRE BLU

UPC: 786210605609

Two-Way Aluminum Splice Connector, Wire Size 300 kcmil, Die Code 76, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com
  • For aluminum and copper concentric conductors and compact code aluminum strandings.
  • Connectors supplied with T&B Oxide inhibitor compound in wire bore.
  • Permits aluminum conductors to be spliced to copper or aluminum conductors.
  • Application Tools: TBM6, TBM6S, TBM8, TBM8S

Descriptors

Category

Wire or cable compression splice

Special Features

For aluminum and copper concentric conductors and compact code aluminum strandings.

Specifications

Material

Aluminum

Finish

Tin-Plated

Color

Blue

Voltage Rating

35 kV

Temperature Rating

90 C

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001059 Crimp splices for copper conductor

Material

Other

Insulation

None

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here