Catalog No. : 60522-TB
Description: CONN, CPRSN 2-WAY
UPC: 786210605227
- For aluminum and copper concentric conductors and compact code aluminum strandings.
- Connectors supplied with T&B Oxide inhibitor compound in wire bore.
- Permits aluminum conductors to be spliced to copper or aluminum conductors.
- Application Tools: TBM5, TBM5S, TBM6, TBM6S, TBM8, TBM8S
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
For aluminum and copper concentric conductors and compact code aluminum strandings. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Color |
Gold |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
AWG-range |
1-1 |
|
Material |
Other |
|
Insulation |
None |
|
Voltage level |
Up to 35 kV |
|
Type of connection |
End connector |