Catalog No. : 60512
Description: COMPRESSION CONNECTOR, 2 WAY
UPC: 786210605128
Two-Way Aluminum Splice Connector, Wire Size 4 Str, Die Code 37, Die Color Code Green
View More
View Less
For more info visit:
electrification.us.abb.com
- For aluminum and copper concentric conductors and compact code aluminum strandings.
- Connectors supplied with T&B Oxide inhibitor compound in wire bore.
- Permits aluminum conductors to be spliced to copper or aluminum conductors.
- Application Tools: TBM5, TBM5S, TBM6, TBM6S, TBM8, TBM8S
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
For aluminum and copper concentric conductors and compact code aluminum strandings. |
Specifications
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Color |
Green |
|
Voltage Rating |
35 kV |
|
Temperature Rating |
90 C |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001059 Crimp splices for copper conductor
|
Useful for stranded conductors |
Y |
|
Material |
Other |
|
Insulation |
None |