Catalog No. : 604-F
Description: 4-11/16 SQ RNG 2G, FLAT
UPC: 781720007110
Descriptors
|
Category |
Electrical box extension |
|
Special Features |
Special Screw Lock Feature in Slots. |
Specifications
|
Number Of Outlet |
1 |
|
Material |
Steel |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-11/16 Inches Length x 4-11/16 Inches Width |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E2969 | N/A | N/A | N/A | N/A |
|
Levelling height |
119.063 mm |
|
Width |
119.063 mm |
|
Shape |
Square |
|
Application |
Built-in installation box (device box) |
Documents/Support Tools
|
Sales Drawing |