text.skipToContent text.skipToNavigation

Catalog No. : 60277

Description:  2-HOLE HVY DTY LUG 1/2IN BOLT AL

UPC: 786210602776

Aluminum Two-Hole Lug, Long Barrel, Blind End, Max 35kV, 700 kcmil Wire, 1/2 Inch Bolt Size, 1-3/4 Inch Hole Spacing, Tin Plated, Die Code 112H, Die Color Code Purple
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Aluminum

Color

Purple

Classifications

Brand Name

Blackburn / EZGROUND

Standard

UL E9809

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Surface protection

Tinned

Number of mounting holes

2

AWG size

Other

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here