text.skipToContent text.skipToNavigation

Catalog No. : 602760628

Description:  700 AL LUG 2H 3/8 ON 1 3/4 CL

UPC: 786210122168

Aluminum Two-Hole Lug, Standard Barrel, Max 35kV, Wire Size 700 kcmil, Bolt Size 3/8 Inches, 1-3/4 Hole Spacing, Length 5.875 Inches, Tongue Length 1.922 Inches, Tin Plated, Die Code 112(H), Die Color Code Purple
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

700 kcmil

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Aluminum

Color

Purple

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001053 Crimp cable lug for aluminium conductors

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here