Catalog No. : 60273N
Description: AL 2H NT LG BRL RT LUG 350-500 PNK
UPC: 786210891767
ABB Installation Products’ Color-Keyed® brand has long been known for pioneering the industry-standard method for color coding compression lugs and crimp dies for fool-proof matching and for its extensive line of CU & AL compression lugs and splices.
- High conductivity wrought aluminum with electro tin plating — dual rated for terminating aluminum or copper conductors
- Narrow-tongue design takes up less room — ideal for use in limited-space panels
- Range-taking designs accommodate 350–500 kcmil or 500–750 kcmil cable sizes with just one lug
- Color-Keyed® color-coded identification system for easy matching of connectors with correct crimp dies
- Chamfered barrel design helps eliminate wire hang-ups and maximizes crimp area
- UL listed, CSA certified, RoHS compliant
- Provides a UL listed connection when properly terminated with ABB compression tools and dies
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
350-500 kcmil |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Color |
Pink |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809, CSA 4503, CSA 7222 |
Dimensions
|
Stud Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
|
Material |
Aluminium |
|
Sleeve form |
Long |
|
Colour |
Pink |