Catalog No. : 60271
Description: AL TP 2HL LUG LONG BRL 500 3/8B PNK
UPC: 786210602714
Aluminum Two-Hole Lug, Long Barrel, Blind End, Max 35kV, 500 kcmil Wire, 3/8 Inch Bolt Size, 1 Inch Hole Spacing, Tin Plated, Die Code 99H, Die Color Pink
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
500 kcmil |
|
Number Of Holes |
2 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Color |
Pink |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
3/8 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001053 Crimp cable lug for aluminium conductors
|
Material |
Aluminium |
|
Sleeve form |
Long |
|
Colour |
Pink |