text.skipToContent text.skipToNavigation

Catalog No. : 60230BT

Description:  60230 BLANK TONGUE

UPC: 786210998954

Aluminum Blank Tongue Lug, Long Barrel, Blind End, Max 35kV, Wire Size 1/0 AWG, Tin Plated, Die Code 50, Die Color Code Tan
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

1/0 AWG

Number Of Holes

2

Voltage Rating

35 kV

Insulation

None

Material

Aluminum

Color

Tan

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Stud Size

3/8 in

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Surface protection

Tinned

Number of mounting holes

0

AWG size

Other