Alternate Catalog No. : 601 AL SC
Catalog No. : 601ALSC
Description: 601 ALUM
UPC: 785991615364
Single Gang Flush Service Floor Box, 56 Cubic Inches, Length 5-1/8 Inches, Width 4-1/4 Inches, Depth 3-9/16 Inches, Hub Size 3/4 Inches, Cast Iron with Aluminum Trim Ring
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Special Features |
Cast iron, watertight body, fully adjustable |
Specifications
|
Material |
Cast Iron |
|
Cubic Capacity |
56 cu in |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
5-1/8 Inches x 4-1/4 Inches x 3-9/16 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 12798 | 441101 | N/A | N/A | N/A |
| CSA | 5043 | 441101 | N/A | N/A | N/A |
| UL | E2969 | N/A | QCIT | N/A | N/A |