Catalog No. : 6013810
Description: 60138 WITH 5/8 INCH BOLT
UPC: 786210913124
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Insulation |
None |
|
Material |
Aluminum |
|
Color |
Olive |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
5/8 in |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |