text.skipToContent text.skipToNavigation

Catalog No. : 60138

Description:  CONNECTOR,COMPRESSSION,1BOLT

UPC: 786210601380

Aluminum One-Hole Lug, Long Barrel, Blind End, Max 35kV, 2/0 AWG Wire, 1/2 Inch Bolt Size, Tin Plated, Die Code 54, Die Color Code Olive.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

2/0 AWG

Number Of Holes

1

Voltage Rating

35 kV

Insulation

None

Material

Aluminum

Color

Olive

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A ZMVV N/A N/A

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here