text.skipToContent text.skipToNavigation

Catalog No. : 6011ADW-25

Description:  14-1/2 -25 ,BAR HANGER,W/FASTEN

UPC: 785991154856

Made or assembled in Canada.

Adjustable bar hanger. Depth 1-3/16 inch. For 3/8 inch, 1/2 inch and 5/8 inch wall board and plaster. Score marks for drywall and plaster depths. Maximum load capacity: 50 pounds (22.7 kilograms). Length: 14-1/2 inches to 26-1/2 inches. Packaged complete with fastener.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Claws provide temporary support for proper positioning until permanently installed.

Application

For use with 3/8 inch, 1/2 inch & 5/8 inch wall board and plaster.

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E13938, CSA 12798

Dimensions

Size

Length from 14-1/2 Inches to 26-1/2 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 12798 441101 N/A 1352977_2017-05-26 N/A
UL E13938 N/A QCRV N/A N/A
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Sales Drawing

Click here